Due to severe US weather conditions, some orders may be slightly delayed. If you have questions, contact us at +1 (866) 316-4799
 
 
L-com

L-com USB Wireless Adapter 2.4 GHz 802.11b/g with 2 dBi Antenna

  • Picture of L-com USB Wireless Adapter 2.4 GHz 802.11b/g with 2 dBi Antenna
Picture of L-com USB Wireless Adapter 2.4 GHz 802.11b/g with 2 dBi Antenna
SKU WLAN-LCUSB-01
Available to Ship 176
Quantity Price
1 + $28.99
Price $28.99

All Prices are in US Dollars and do not include duties



The L-com WLAN-LCUSB-01 adapter is designed to provide high-speed and unrivaled wireless performance for your PC or Laptop. With a faster wireless connection, you can get better Internet service, decrease download time, improve gaming performance and streaming videos.

This adapter is designed to support IEEE 802.11b/g 2.4GHz radio operation. With auto-sensing capability, the adapter packet transfer rate is up to 54 Mbps. Additionally, the WLAN-LCUSB-01 has good capability in anti-jamming and supports WEP, TKIP, AES, WPA, and WPA2 encryption, which prevents outside intrusion, protecting your personal information from being exposed. Featuring high-performance transmission rate, simple installation and adaptability, as well as strong security, the WLAN-LCUSB-01 is the perfect solution for small office and home needs.

The detachable 2 dBi antenna allows the user to better position it if needed by using an optional pigtail cable. To increase performance even more, higher gain rubber duck antennas can be purchased from L-com.

Installation Note:
For proper operation, the drivers and wireless utility included on the CD in the kit must be installed as shown in the user manual which is located on the CD or can be accessed via the link below.


Features
  • High levels of security, supports WEP, TKIP, AES. WPA and WPA2 encryption
  • Adapter features a RP-SMA Jack antenna port and comes with a detachable 2 dBi antenna
  • Transfer Rate Up To 54 Mbps
  • USB 2.0 compatible
  • For use with Windows 2000 / XP 32-Bit / Vista 32-Bit / Win 7 32-Bit

Application
  • WLAN
  • WiFi
  • Wireless Ethernet


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.