Due to severe US weather conditions, some orders may be slightly delayed. If you have questions, contact us at +1 (866) 316-4799
 
 
L-com

High-Powered, Long-Range 5 GHz Wireless N300 Outdoor Access Point

  • Picture of High-Powered, Long-Range 5 GHz Wireless N300 Outdoor Access Point
  • Picture of High-Powered, Long-Range 5 GHz Wireless N300 Outdoor Access Point
Picture of High-Powered, Long-Range 5 GHz Wireless N300 Outdoor Access Point
SKU EN-ENS500EXT
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The EnGenius ENS500EXT is a high-powered, long-range Wireless N300 Outdoor Access Point delivering data rates up to 300Mbps that operates on the 5GHz band so it avoids the congested wireless traffic from devices on the more commonly used 2.4 GHz frequency band. This makes the ENS500EXT an ideal solution for point-to-multipoint connectivity to 5 GHz wireless client bridges (for example, EnGenius ENS500) and connected IP security cameras in parking lots or garages, or for sending data to outdoor digital signage. It’s also ideal for providing connectivity to a small business network and its Internet connection for restaurant patrons, or for students and employees in educational or corporate campus venues who have 5 GHz-capable devices such as iPads, tablet PCs or laptop computers with embedded dual-band Wi-Fi radios.

ENS500EXT is compliant with the IEEE802.11a/n standards delivering a wireless data rate of up to 300Mbps on the 5 GHz frequency spectrum. It features two omni-directional 5 dBi MIMO (Multiple In/Multiple Out) antennas that coupled with its strong transmit power of up to 400mW make it a compelling performance solution for small and growing businesses at a very affordable price.

ENS500EXT also features a robust security feature set that includes support for WPA/WPA2 Personal and Enterprise encryption, 802.1x RADIUS authentication, hidden SSID and MAC address filtering.

ENS500EXT has an IP65 rated weatherproof housing that ensures continued operation in harsh outdoor environments or in climates of extreme cold, heat or continuous moisture.


Features
  • High 400mW Wireless Power Delivers Long-Range Coverage
  • User-friendly Installation Kit
  • External antenna ports for adding your own antennas
  • SSID-to-VLAN Tagging
  • Wireless N150-300 Speed

Application
  • Outdoor video IP camera Applications
  • Point to Point Applications
  • Wireless clients

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.