Due to severe US weather conditions, some orders may be slightly delayed. If you have questions, contact us at +1 (866) 316-4799
 
 
L-com

High-Powered, Long-Range 2.4 GHz Wireless N300 Outdoor Client Bridge

  • Picture of High-Powered, Long-Range 2.4 GHz Wireless N300 Outdoor Client Bridge
  • Picture of High-Powered, Long-Range 2.4 GHz Wireless N300 Outdoor Client Bridge
Picture of High-Powered, Long-Range 2.4 GHz Wireless N300 Outdoor Client Bridge
SKU EN-ENS202
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


ENS202 is a high-speed, long-range outdoor 802.11n Wireless Bridge that operates on the 2.4 GHz band and is an ideal solution for building-to-building wireless bridging, for stable streaming of video from connected IP security cameras in parking lots or garages back to a company network, or for sending data to outdoor digital signage.

The ENS202 is compliant with the IEEE802.11 b/g/n standards delivering a wireless data rate of up to 300 Mbps. It features an internal directional 10 dBi MIMO (Multiple In/Multiple Out) antenna that coupled with its strong transmit power of up to 400mW makes the ENS202 a compelling performance solution for small and growing businesses at a very affordable price. The ENS202 can also be used in other operational modes including as an Access Point. When used as an Access Point it should be positioned in such a way, because of its more focused directional antenna signal array, to offer wireless network connectivity to a more defined outdoor venue rather than a more general outdoor area around it.

ENS202 also features a robust security feature set that includes support for WPA/WPA2 Personal and Enterprise encryption, 802.1x RADIUS authentication, hidden SSID and MAC address filtering.

The ENS202 also features an IP65 rated weatherproof housing that ensures continued operation in harsh outdoor environments or in climates of extreme cold, heat or continuous moisture.


Features
  • High 400mW Wireless Power Delivers Long-Range Coverage
  • User-friendly Installation Kit
  • SSID-to-VLAN Tagging
  • Wireless N150-300 Speed

Application
  • Outdoor video IP camera Applications
  • Point to Point Applications
  • Wireless clients

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.