To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.
 
 
L-com

High-Powered, Long-Range 2.4 GHz Wireless N300 Outdoor Access Point

  • Picture of High-Powered, Long-Range 2.4 GHz Wireless N300 Outdoor Access Point
  • Picture of High-Powered, Long-Range 2.4 GHz Wireless N300 Outdoor Access Point
Picture of High-Powered, Long-Range 2.4 GHz Wireless N300 Outdoor Access Point
SKU EN-ENS202EXT
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The EnGenius ENS202EXT is a high-powered, long-range 2.4 GHz Wireless N300 Outdoor Access Point delivering data rates up to 300Mbps and is ideal for providing connectivity to a small business network and its Internet connection for restaurant patrons, or for students and employees in educational or corporate campus venues.

ENS202EXT is compliant with the IEEE802.11b/g/n standards delivering a wireless data rate of up to 300Mbps on the 2.4 GHz frequency spectrum. It features two omni-directional 5 dBi MIMO (Multiple In/Multiple Out) antennas that coupled with its strong transmit power of up to 400mW make it a compelling performance solution for small and growing businesses at a very affordable price.

ENS202EXT also features a robust security feature set that includes support for 64/128/256-bit WEP encryption, WPA/WPA2 Personal and Enterprise encryption, 802.1x RADIUS authentication, hidden SSID and MAC address filtering.

ENS202EXT has an IP65 rated weatherproof housing that ensures continued operation in harsh outdoor environments or in climates of extreme cold, heat or continuous moisture.


Features
  • High 400mW Wireless Power Delivers Long-Range Coverage
  • SSID-to-VLAN Tagging
  • User-friendly Installation Kit
  • External antenna ports for adding your own antennas
  • Wireless N150-300 Speed

Application
  • Outdoor video IP camera Applications
  • Point to Point Applications
  • Wireless clients

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.