L-com

High-Powered, Dual Band Wireless N600 Indoor Access Point

  • Picture of High-Powered, Dual Band Wireless N600  Indoor Access Point
Picture of High-Powered, Dual Band Wireless N600  Indoor Access Point
SKU EN-EAP-600
  Available for backorder
Quantity Price
1 + $299.99
Price $299.99

All Prices are in US Dollars and do not include duties



The EAP600 is a concurrent dual-band 2.4+5GHz Wireless-N Indoor Access Point that features high transmit RF power (29 dBm on 2.4GHz and 26 dBm on 5GHz) for long range connectivity. With wireless speeds up to 300Mbps on each radio and a Gigabit port for connecting to a switch or router it’s ideal for expanding a network with additional bandwidth to support additional users.

Features
  • High levels of security
  • High output power
  • Designed for indoor use
  • Used to provide 802.11a/b/g/n wireless network access

Application
  • Business Applications
  • WiFi
  • Wireless Ethernet
  • WLAN

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.