To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.
 
 
L-com

Dual Band Wireless AC1750 802.11ac Outdoor Access Point

  • Picture of Dual Band Wireless AC1750 802.11ac Outdoor Access Point
  • Picture of Dual Band Wireless AC1750 802.11ac Outdoor Access Point
Picture of Dual Band Wireless AC1750 802.11ac Outdoor Access Point
SKU EN-ENS1750
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


Extend your wireless coverage to the outdoors with the high-powered ENS1750, an 802.11a/b/g/n/ac 3x3 long-range Dual Band Wireless AC1750 Outdoor Access Point with speeds up to 450 Mbps on the 2.4 GHz and 1300 Mbps on the 5 GHz frequency bands that functions as a stand-alone Access Point or as part of an EnGenius Electron Series Solution of mix-and-match business-class networking products. Configurable in a number of operation modes, this robust outdoor Access Point can support a wide variety of applications, making it ideal for small-to-medium sized companies that wish to provide outdoor access to the company network for their employees or to provide network and/or Internet connectivity via a company’s existing broadband connection.


Features
  • 802.11ac wireless speeds of up to 1300 Mbps on the 5 GHz frequency band and 802.11n wireless speeds of up to 450 Mbps on 2.4 GHz band
  • IEEE 802.11a/b/g/n/ac Dual Concurrent Architecture
  • Internal 5dBi high gain omni-patch antennas for both 2.4 GHz and 5 GHz
  • Up to 29 dBm transmit power on the 2.4 GHz and 28 dBm transmit power on the 5 GHz
  • IP55-Rated waterproof housing for exposure to the elements

Application
  • 802.11ac WiFi applications
  • Video IP camera applications
  • Home and office Wireless LAN networks
  • Wireless VoIP applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.