L-com

900 MHz SPI Module Evaluation Kit

  • Picture of 900 MHz SPI Module Evaluation Kit
Picture of 900 MHz SPI Module Evaluation Kit
SKU AVL-AW900MSPI-EVAL
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


Consider the AW900mSPI OEM Module when your application needs just the radio technology from AvaLAN to connect to your own microcontroller. This tiny low cost module provides an easily integrated data-to-wireless interface.

Get started with this Evaluation Kit that provides two modules and everything you need to begin testing and development.

This module can also be purchased in a 10-pack.

For complete product specifications and manuals, click on the Downloads tab.


Features
  • 128 bit AES encryption – FIPS 197 NIST certified
  • TDMA MAC supports up to 63 concurrent subscribers
  • 1.54 Mbps DSSS Radio with high speed SPI and UART data interfaces
  • Low power draw: 0.75w transmitting, 2µw standby at 3.3 VDC and small form factor allows easy integration: 47.5 x 51 x 7 mm
  • Narrow occupied bandwidth allows 12 channels within 900 MHz band


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.