L-com

900 MHz Outdoor Wireless Ethernet Panel

  • Picture of 900 MHz Outdoor Wireless Ethernet Panel
Picture of 900 MHz Outdoor Wireless Ethernet Panel
SKU AVL-AW900XTP
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The AW900xTP features our popular xTR series radio technology integrated with a high gain 12.5 dBi flat panel antenna. It provides a rugged, weatherproof and easily mounted combination package for those applications that can benefit from the increased range and decreased interference that a directional signal provides. The AW900xTP includes a built-in spectrum analyzer and is IP addressable with web browser based remote configuration and diagnostic tools included.

The AW900xTP allows you to build non-line-of-sight, point-to-point or point-to-multipoint wireless Ethernet links that connect "fringe" IP devices, including IP access control readers, remote printers, remote PCs, VoIP phones, point-of-sale devices, digital signage or industrial control devices. Obviously a point-to-multipoint application will require an omnidirectional access point such as our AW900xTR in order to receive signals from AW900xTP clients dispersed at multiple angles.

These products are an ideal replacement for modest data rate installations where 802.11 systems are under-performing or failing completely due to insufficient range or excessive interference. AvaLAN’s products offer the ideal combination of price, range, data rate, security, interference avoidance, quality-of-service, and a simple plug and play set up with minimal user programming required.

The AW900xTP is also available as a pre-configured matched pair bridge. Order the AW900xTP-PAIR.

For complete product specifications and manuals, click on the Downloads tab.


Features
  • 128 bit AES encryption, FIPS 197 – NIST Certified, does not require an FCC license to operate or install
  • Can operate up to 12 access points, each on its own non-overlapping channel
  • High RF output power provides maximum foliage and / or wall penetration
  • Rugged cast aluminum NEMA Enclosure combined with a high gain 12.5 dBi flat panel antenna, ready to install and use
  • Simple plug and play — minimal user programming required, radio can be configured as an access point or client


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.