L-com

900 MHz Indoor Wireless Ethernet Radio

  • Picture of 900 MHz Indoor Wireless Ethernet Radio
Picture of 900 MHz Indoor Wireless Ethernet Radio
SKU AVL-AW900ITR
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The AW900iTR allows you to build non-line-of-sight, point-to-multipoint wireless Ethernet connections that link "fringe" IP devices, including IP access control readers, remote printers, remote PCs, VoIP phones, point-of-sale devices, digital signage or industrial control devices.

The AW900iTR radio includes a built-in spectrum analyzer and is IP addressable with web browser based remote configuration and diagnostic tools included. A small LCD panel on the front of the unit can also verify proper operation at a glance. The radio’s case is rugged extruded aluminum and is designed to meet C1D2 standards for hazardous environments (certification pending). A DIN Rail mounting clip is provided on the case back to facilitate installation in industrial equipment cabinets. If you require a weatherproof outdoor package, refer to the AW900xTR instead.

With non line-of-site capabilities, these radios can easily penetrate indoors up to 1,500' or through 10 building walls and supports industrial-grade temperature ranges. These products are an ideal replacement for modest data rate installations where 802.11 systems are under-performing or failing completely due to insufficient range or excessive interference.

For complete product specifications and manuals, click on the Downloads tab.


Features
  • 128 bit AES encryption, FIPS 197 – NIST Certified, does not require an FCC license to operate or install
  • Can operate up to 12 access points, each on its own non-overlapping channel
  • Indoor range, up to 10 building walls
  • Radio can be configured as an access point or client
  • Remote diagnostics and link analysis with browser interface


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.