L-com

900 MHz Indoor Wireless Ethernet Bridge

  • Picture of 900 MHz Indoor Wireless Ethernet Bridge
Picture of 900 MHz Indoor Wireless Ethernet Bridge
SKU AVL-AW900ITR-PAIR
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The AW900iTR-PAIR is a pre-configured matched pair of radios that can provide you with a non-line-of-sight, point-to-point wireless Ethernet bridge connection to link "fringe" IP devices, including IP access control readers, remote printers, remote PCs, VoIP phones, point-of-sale devices, digital signage or industrial control devices.

The AW900iTR-PAIR radios include built-in spectrum analyzers and they are IP addressable with web browser based remote configuration and diagnostic tools included. A small LCD panel on the front of the units can also verify proper operation at a glance. The radio’s case is rugged extruded aluminum and is designed to meet C1D2 standards for hazardous environments (certification pending). A DIN Rail mounting clip is provided on the case back to facilitate installation in industrial equipment cabinets.

AvaLAN’s products offer the ideal combination of price, range, data rate, security, interference avoidance, quality-of-service, and a simple plug and play set up with minimal user programming required.

With non line-of-site capabilities, these radios can easily penetrate indoors up to 1,500' or through 10 building walls and supports industrial-grade temperature ranges. These products are an ideal replacement for modest data rate installations where 802.11 systems are under-performing or failing completely due to insufficient range or excessive interference.

For complete product specifications and manuals, click on the Downloads tab.


Features
  • High RF output power provides maximum foliage and / or wall penetration, up to 10 building walls
  • Remote diagnostics and link analysis with browser interface
  • Simple plug and play — minimal user programming required
  • 128 bit AES encryption, FIPS 197 – NIST Certified, does not require an FCC license to operate or install
  • Includes (2) AW900iTR radios and (2) 2.5 dBi omni-directional antennas


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.