We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

900 MHz FHSS Ethernet Module w/FIPS140-2 Evaluation Kit

SKU AVL-AW900FSM-EVAL
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The AW900FSM is a robust and reliable module that allows you to build non-line-of-sight, point-to-point and point-to-multipoint wireless Ethernet connections that connect "fringe" IP devices, including IP access control readers, remote printers, remote PCs, VoIP phones, point-of-sale devices, digital signage or industrial control devices.

The same technology that is used in our popular AW900FS and is made available to you in an assembled and tested module for easy integration into your own products. Get started with this Evaluation Kit that provides two modules and everything you need to begin testing and development.

AvaLAN’s products offer the ideal combination of price, range, data rate, security, interference avoidance, quality-of-service, and a simple plug and play set up with minimal user programming required.

This module can also be purchased in a 10-pack.

For complete product specifications and manuals, click on the Downloads tab.


Features
  • Install up to 16 clients per access point and can operate up to 12 access points, each on its own non-overlapping channel
  • Remote diagnostics and link analysis with browser interface
  • RJ-45 jack for Ethernet, P5 or POE for power, RPSMA for antenna
  • FIPS 140-2 Level 2 validated data security – NERC CIP
  • Module can be configured as an access point or subscriber unit


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.