To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.
 
 
L-com

800mW 802.11 b/g/n AP/CB/WDS

  • Picture of 800mW 802.11 b/g/n  AP/CB/WDS
  • Picture of 800mW 802.11 b/g/n  AP/CB/WDS
Picture of 800mW 802.11 b/g/n  AP/CB/WDS
SKU EN-ENH210
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


Long Range 2.4GHz Wireless-N Client Bridge

The EnGenius ENH210 is a high-speed long-range outdoor 802.11n Wireless-to-Ethernet Client Bridge that operates on 2.4GHz band that is compliant with the IEEE802.11b/g/n standards and features a MIMO (Multiple In/Multiple Out) antenna design delivering a wireless data rate of up to 300Mbps.

The versatile, high-speed ENH210 can function as a Client Bridge, Client Router, or Wireless Distribution System (WDS) Bridge. Utilizing its integrated internal 14dBi antenna and its high power output of up to 800mW, the ENH210 delivers higher throughput across an extended range making it an ideal CPE offering for a Wireless Internet Service Provider.

ENH210 also features a robust security feature set that includes support for 64/128/256-bit WEP encryption, WPA/WPA2 Personal and Enterprise encryption, 802.1x authentication, hidden SSID and MAC address filtering. The multiple operation modes of the ENH210 make it an ideal solution for creating a high-speed, stable and highly secure outdoor wireless link between buildings, connecting surveillance cameras, or connecting outdoor digital sign to an office network.

Includes EnGenius Zone Controller Access Point Management software for configuring, managing and monitoring EnGenius-branded indoor and outdoor Access Points and Bridges. Zone Controller is a valuable tool for organizations that deploy multiple EnGenius long-range, versatile wireless networking products into complex networking environments. The software enables IT administrators to optimize network performance and eliminate downtime while significantly reducing the time and effort required to manage the network by providing administrators with the ability to create a facility map to depict real-time wireless coverage and allowing the monitoring and control of each asset, including the ability to push firmware upgrades.

Features
  • IP55 waterproof wall-mount housing specifically designed for outdoor deployment
  • Maximum High power output to ensure robust long-range coverage
  • PoE injector and a convenient mast mounting strap included for ease of installation
  • Dual polarity antenna design to minimize interference
  • WEP/WPA/WPA2 wireless encryption to ensure security of the wireless network

Application
  • Point to Point Applications
  • Wireless clients
  • Outdoor video IP camera Applications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.