Due to severe US weather conditions, some orders may be slightly delayed. If you have questions, contact us at +1 (866) 316-4799
 
 
L-com

5.8 GHz Outdoor 800 Mbps Wireless Ethernet Bridge

  • Picture of 5.8 GHz Outdoor 800 Mbps Wireless Ethernet Bridge
Picture of 5.8 GHz Outdoor 800 Mbps Wireless Ethernet Bridge
SKU AVL-AW58800HTP-PAIR
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The AW58800HTP-PAIR 5.8 GHz Outdoor 800 Mbps Ethernet Bridge provides a pre-configured high power line of sight point-to-point connection capable of reaching up to 15 miles. It is used to link "fringe" IP devices such as video surveillance cameras needing robust and secure high data rates. Utilizing state of the art MIMO technology, this product achieves a very high data rate through a combination of multiple spacial streams and higher level OFDM modulation.

Each unit of the AW58800HTP-PAIR has a dual element flat panel antenna providing 90° polarized 23 dBi gain directional units. The radios are packaged in rugged and weatherproof diecast aluminum enclosures and are powered through their Ethernet cables to save additional wiring. Rugged pole-mount adapters are provided.

For complete product specifications and manuals, click on the Downloads tab.


Features
  • Line-of-sight range up to 30 miles for AW58800HTP-PAIR, 5 miles for HTA/HTS point-to-point configuration
  • Maximum legal transmit power – 1 Watt
  • Rugged outdoor enclosure meets IP66 Standard
  • Includes: (1) AW58800HTP-AP Access Point Radio (1) AW58800HTP-SU Subscriber Unit Radio (2) AW-POE-GIG Power Over Ethernet Injectors (2) AW-24VPS Power Supplies
  • Up to 540 Mbps Ethernet data rate to support high resolution cameras


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.