Due to severe US weather conditions, some orders may be slightly delayed. If you have questions, contact us at +1 (866) 316-4799
 
 
L-com

5.8 GHz Outdoor 100 Mbps Wireless Ethernet Bridge

  • Picture of 5.8 GHz Outdoor 100 Mbps Wireless Ethernet Bridge
Picture of 5.8 GHz Outdoor 100 Mbps Wireless Ethernet Bridge
SKU AVL-AW58100HTP-PAIR
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The AW58100HTP-PAIR high speed Ethernet bridge provides a point-to-point line of sight connection to link a "fringe" IP device such as a video surveillance camera that needs robust and secure high data rates. Utilizing state of the art MIMO technology, this product achieves very high data rate through a combination of multiple spacial streams and higher level OFDM modulation.

The antenna in each radio is a dual flat panel providing two 90° polarized 23 dBi gain units. The radios are packaged in rugged and weatherproof diecast aluminum enclosures and are powered through the Ethernet cable to save additional wiring. Rugged pole-mount adapters are provided and the two radios are pre-configured and ready to use as a transparent Ethernet cable extension with up to a 30 mile range.

For complete product specifications and manuals, click on the Downloads tab.


Features
  • Line-of-sight range up to 30 miles for AW58100HTP-PAIR, 5 miles for HTA/HTS point-to-point configuration
  • Maximum legal transmit power – 1 Watt
  • Up to 60 Mbps Ethernet data rate to support high resolution cameras
  • Includes: (1) AW58100HTP-AP High Power Access Point Radio (1) AW58100HTP-SU High Power Subscriber Unit Radio (2) AW-POE18i Power Over Ethernet Injectors with integrated power supplies
  • Rugged outdoor enclosure meets IP66 Standard


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.