L-com

5.8 GHz Outdoor 100 Mbps Wireless Ethernet Access Point Radio

SKU AVL-AW58100HTA
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The AW58100HTA high speed Ethernet radio serves as an access point (master) in point to multipoint line of sight connections in combination with one or more AW58100HTS Subscriber Units (clients). The combination is used to link "fringe" IP devices such as video surveillance cameras needing robust and secure high data rates. Utilizing state of the art MIMO technology, this product achieves a very high data rate through a combination of multiple spacial streams and higher level OFDM modulation.

The AW58100HTA has dual 6 dBi omnidirectional antennas. The radio is packaged in a rugged and weatherproof diecast aluminum enclosure and is powered through the Ethernet cable to save additional wiring. A rugged pole-mount adapter is provided.

For complete product specifications and manuals, click on the Downloads tab.


Features
  • Data Security provided by AES encryption
  • Line-of-sight range up to 30 miles for AW58100HTP-PAIR, 5 miles for HTA/HTS point-to-point configuration
  • Maximum legal transmit power – 1 Watt
  • Rugged outdoor enclosure meets IP66 standard, built in lightning arrestors
  • Up to 60 Mbps Ethernet data rate to support high resolution cameras


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.