L-com

5 GHz 30 dBi Dual Polarized MIMO Dish Antenna w/Ubiquiti® RocketM5 Mounting Kit

  • Picture of 5 GHz 30 dBi Dual Polarized MIMO Dish Antenna w/Ubiquiti® RocketM5 Mounting Kit
  • Picture of 5 GHz 30 dBi Dual Polarized MIMO Dish Antenna w/Ubiquiti® RocketM5 Mounting Kit
  • Picture of 5 GHz 30 dBi Dual Polarized MIMO Dish Antenna w/Ubiquiti® RocketM5 Mounting Kit
Picture of 5 GHz 30 dBi Dual Polarized MIMO Dish Antenna w/Ubiquiti® RocketM5 Mounting Kit
SKU ARK4958DP-30D-0
Available to Ship 20
Quantity Price
1 - 9 $340.99
10 - 24 $313.71
25 - 99 $286.43
100 + Call Us
Price $340.99

All Prices are in US Dollars and do not include duties



L-com's ARK4958DP-30D-0 features HyperLink's HG4958DP-30D 5 GHz dual polarized 30 dBi dish antenna. Included with each antenna is a unique mounting bracket that allows the Ubiquiti® RocketM5 radio to be attached directly to the antenna. Also included are a pair of 195-series low-loss cable assemblies to connect the RocketM5 to the antenna. Customers can enjoy the cost saving of these kits compared to purchasing an Ubiquiti® antenna to use with the RocketM5 radio.

The ARK4958DP-30D-0 Kit includes:
  • (1) HG4958DP-30D Dual Polarized 5 GHz 30 dBi Dish MIMO Antenna
  • (1) Ubiquiti® RocketM5 Mounting Bracket
  • (2) CA-RSPNMA002 2 Foot N-Male to RP-SMA Plug CA-195 Series Cable Assembly
Note: The Ubiquiti® RocketM5 radio is sold separately.

For additional information and complete antenna specification, click on the data sheet in the Downloads tab.


Features
  • Cost savings compared to purchasing an Ubiquiti® anternna to use with the RocketM5 radio
  • Kit includes a RocketM5 mounting bracket and two 195-series 2 foot cable assemblies
  • Features HyperLink's HG4958DP-30D dual polarized 5 GHz 30 dBi dish antenna

Application
  • Campus and Academic Installations
  • High Power, Long Range Point to Point applications
  • Wireless Internet Providers and ISPs
  • Disaster recovery and rapid deployment applications
  • Municipal and Government Installations

Key Specifications

Key Specifications

Antenna Type
Reflector Dish
Polarization
H/V or 45 Deg. Slant
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.