L-com

2.4 GHz SPI Module - 10-Pack

  • Picture of 2.4 GHz SPI Module - 10-Pack
Picture of 2.4 GHz SPI Module - 10-Pack
SKU AVL-AW2400MSPI-10
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


Consider the AW2400mSPI OEM Module when your application needs just the radio technology from AvaLAN to connect to your own microcontroller. This tiny low cost module provides an easily integrated data-to-wireless interface utilizing either synchronous high speed SPI or asynchronous UART.

The 2.4 GHz band is the most globally accepted unlicensed portion of the RF spectrum. AvaLAN’s unique solution offers 29 non-overlapping channels and maximum legal power to provide five times the range of Wi-Fi through walls or line-of-sight.

For complete product specifications and manuals, click on the Downloads tab.


Features
  • 128 bit AES encryption – FIPS 197 NIST certified
  • Narrow occupied bandwidth allows 29 channels within the 2.4 GHz band
  • TDMA MAC supports up to 63 concurrent subscribers
  • 1.54 Mbps DSSS Radio with high speed SPI and UART data interfaces
  • Small form factor allows easy integration: 47.5 x 51 x 7 mm


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.