L-com

2.4 GHz RS-232 Module Evaluation Kit

  • Picture of 2.4 GHz RS-232 Module Evaluation Kit
Picture of 2.4 GHz RS-232 Module Evaluation Kit
SKU AVL-AW2400R2-EVAL
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The AW2400R2 OEM Module allows you to connect RS-232 devices wirelessly in situations where direct wired connections are too costly or have insufficient range, security or noise immunity. It provides direct plug-and-play replacement of an RS-232 cable, but without most of the limitations. Most cables used for RS-232 are limited to about 50 feet, with expensive low capacitance cable extending the range to perhaps 1000 feet. This wireless link can travel up to 30 miles line-of-sight and with excellent ability to penetrate walls and vegetation. The radio modules automatically select the lowest interference RF channel, encrypt the data and seamlessly transmit it, looking just like a direct RS-232 cable to the rest of the system.

The 2.4 GHz band is the most globally accepted unlicensed portion of the RF spectrum. AvaLAN’s unique solution offers 29 non-overlapping channels and maximum legal power to provide five times the range of Wi-Fi through walls or line-of-sight.

Get started with the AW2400R2-EVAL 2.4 GHz RS-232 to RF Evaluation Kit that provides two modules and everything you need to begin testing and development.

The configuration may be easily set or changed by plugging a laptop into each module’s built in USB interface, uploading new configurations into its non-volatile memory, and putting the link back into service. The same USB interface can also display diagnostic information and provide easy firmware updating.

This technology is also available in rugged outdoor weatherproof enclosures preconfigured as a wireless point-to-point bridge, the AW2400R2-PAIR.

This module can also be purchased in a 10-pack.

For complete product specifications and manuals, click on the Downloads tab.


Features
  • 115,200 Baud for high speed serial applications
  • 4 Watts EIRP, Maximum legal radiated power for long range penetration
  • 9-48 VDC accomodates wide voltage use
  • One Watt power consumption is ready for solar applications
  • 29 non-overlapping channels providing unique flexibility to avoid or penetrate interference


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.