L-com

2.4 GHz Outdoor Wireless RS-232 Bridge

  • Picture of 2.4 GHz Outdoor Wireless RS-232 Bridge
Picture of 2.4 GHz Outdoor Wireless RS-232 Bridge
SKU AVL-AW2400R2-PAIR
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The AW2400R2-PAIR allows you to connect RS-232 devices wirelessly in situations where direct wired connections are too costly or have insufficient range, security or noise immunity. It provides direct plug-and-play replacement of an RS-232 cable, but without most of the limitations. Most cables used for RS-232 are limited to about 50 feet, with expensive low capacitance cable extending the range to perhaps 1000 feet. This wireless link can travel up to 30 miles line-of-sight and with excellent ability to penetrate walls and vegetation.

The 2.4 GHz band is the most globally accepted unlicensed portion of the RF spectrum. AvaLAN’s unique solution offers 29 non-overlapping channels and maximum legal power to provide five times the range of Wi-Fi through walls or line-of-sight.

The radios automatically select the lowest interference RF channel, encrypt the data and seamlessly transmit it, looking just like a direct RS-232 cable to the rest of the system. Each radio in the pair is packaged in a rugged, weatherproof outdoor enclosure that is equally at home up in the factory ceiling or atop a power pole. They are pre-configured as a matched pair with common baud rate and encryption keys.

This technology is also available in an OEM module for integration into your own system. See the AvaLAN AW2400R2-EVAL Evaluation Kit.

AvaLAN’s products offer the ideal combination of price, range, data rate, security, interference avoidance, quality-of-service, and a simple plug and play set up with minimal user programming required.

For complete product specifications and manuals, click on the Downloads tab.


Features
  • 9,600 to 115,200 bps data rate with up to 40 mile range
  • Easy re-configuration and performance monitoring through a built-in USB port
  • Rugged outdoor package meeting IP66 Standard with sealing gland for wiring
  • 29 narrow-band channels in the 2.4 GHz band for excellent interference avoidance
  • Includes: (2) Outdoor wireless RS-232 radios (2) AW2-2400 Omnidirectional Antennas (2) RJ-45 to Screw Terminal 30 foot cables (2) DB-9 Female to Screw Terminal breakout adapters (2) 20" USB to Mini-USB Adapter Cables (2) 120VAC to 12 VDC Power Supplies

Application
  • Wireless bridge for RS-232 serial devices


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.