L-com

2.4 GHz Outdoor Wireless Ethernet Bridge

  • Picture of 2.4 GHz Outdoor Wireless Ethernet Bridge
Picture of 2.4 GHz Outdoor Wireless Ethernet Bridge
SKU AVL-AW2400XTR-PAIR
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The AW2400xTR-PAIR is a robust and reliable product that provides you with a pre-configured non-line-of-sight, point-to-point wireless Ethernet bridge that connects "fringe" IP devices, including IP access control readers, remote printers, remote PCs, VoIP phones, point-of-sale devices, digital signage or industrial control devices.

Two versions are available: this preconfigured matched pair point-to-point Ethernet bridge - the AW2400xTR-PAIR and a single radio - the AW2400xTR, configurable as an access point or client in point-to-multipoint applications.

The 2.4 GHz band is the most globally accepted unlicensed portion of the RF spectrum. AvaLAN’s unique solution offers 29 non-overlapping channels and maximum legal power to provide five times the range of Wi-Fi through walls or line-of-sight.

The AW2400xTR-PAIR radios are packaged in weatherproof rugged cast aluminum enclosures that meet the IP66 Standard for water and dust resistance. They are equally at home in a factory full of machinery or atop a power pole.

The AW2400xTR-PAIR radios include a built-in web browser interface for remote configuration, status monitoring and firmware update. This interface also provides a spectrum analyzer to help diagnose interference issues.

This technology is also available in an OEM module for integration into your own system. See the AvaLAN AW2400mTR-EVAL Evaluation Kit.

AvaLAN’s products offer the ideal combination of price, range, data rate, security, interference avoidance, quality-of-service, and a simple plug and play set up with minimal user programming required.

For complete product specifications and manuals, click on the Downloads tab.


Features
  • 29 non-overlapping channels providing unique flexibility to avoid or penetrate interference
  • Include: (2) AW2400xTR Radios (2) AW2-2400 Omnidirectional Antennas (2) AW-POE Power Over Ethernet Injectors (2) 110 VAC to 12 VDC power adapters
  • Up to 4 Watts EIRP, Maximum legal radiated power for long range penetration
  • 128 bit AES encryption, FIPS 197 – NIST Certified
  • Outdoor IP66 cast aluminum enclosure for industrially hardened applications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.