L-com

2.4 GHz Ethernet Module Evaluation Kit

  • Picture of 2.4 GHz Ethernet Module Evaluation Kit
Picture of 2.4 GHz Ethernet Module Evaluation Kit
SKU AVL-AW2400MTR-EVAL
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The AW2400mTR OEM Module allows you to build non-line-of-sight, point-to-point and point-to-multipoint wireless Ethernet connections that connect "fringe" IP devices, including IP access control readers, remote printers, remote PCs, VoIP phones, point-of-sale devices, digital signage or industrial control devices.

The 2.4 GHz band is the most globally accepted unlicensed portion of the RF spectrum. AvaLAN’s unique solution offers 29 non-overlapping channels and maximum legal power to provide five times the range of Wi-Fi through walls or line-of-sight.

The same technology that is used in our popular AW2400xTR is here made available to you in an assembled and tested module for easy integration into your own products. Get started with the Evaluation Kit that provides two modules and everything you need to begin testing and development.

This module can also be purchased in a 10-pack.

For complete product specifications and manuals, click on the Downloads tab.


Features
  • 29 non-overlapping channels providing unique flexibility to avoid or penetrate interference
  • 4 Watts EIRP, Maximum legal radiated power for long range penetration
  • Can operate up to 29 access points, each on its own non-overlapping channel with up to 16 clients per access point
  • One Watt power consumption is ready for solar applications, tiny 66 x 70 mm size fits almost anywhere
  • 128 bit AES encryption, FIPS 197 – NIST Certified


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.