L-com

2.4 GHz 14 dBi Dual Polarized 90° MIMO Sector Antenna w/Ubiquiti® RocketM2 Mounting Kit

  • Picture of 2.4 GHz 14 dBi Dual Polarized 90° MIMO Sector Antenna w/Ubiquiti® RocketM2 Mounting Kit
  • Picture of 2.4 GHz 14 dBi Dual Polarized 90° MIMO Sector Antenna w/Ubiquiti® RocketM2 Mounting Kit
  • Picture of 2.4 GHz 14 dBi Dual Polarized 90° MIMO Sector Antenna w/Ubiquiti® RocketM2 Mounting Kit
Picture of 2.4 GHz 14 dBi Dual Polarized 90° MIMO Sector Antenna w/Ubiquiti® RocketM2 Mounting Kit
SKU ARK2414DP-090-0
Available to Ship 9
Quantity Price
1 - 9 $479.99
10 - 24 $441.59
25 - 99 $403.19
100 + Call Us
Price $479.99

All Prices are in US Dollars and do not include duties



L-com's ARK2414DP-090-0 features HyperLink's HG2414DP-090 2.4 GHz dual polarized 14 dBi 90 degree sector antenna. Included with each antenna is a unique mounting bracket that allows the Ubiquiti® RocketM2 radio to be attached directly to the antenna. Also included are a pair of 195-series low-loss cable assemblies to connect the RocketM2 to the antenna. Customers can enjoy the cost saving of these kits compared to purchasing an Ubiquiti® antenna to use with the RocketM2 radio.

The ARK2414DP-090-0 Kit includes:
  • (1) HG2414DP-090 Dual Polarized 2.4 GHz 14 dBi 90° Sector MIMO Antenna
  • (1) Ubiquiti® RocketM2 Mounting Bracket
  • (2) CA-RSPNMA002 2 Foot N-Male to RP-SMA Plug CA-195 Series Cable Assembly
Note: The Ubiquiti® RocketM2 radio is sold separately.

For additional information and complete antenna specification, click on the data sheet in the Downloads tab.


Features
  • Cost savings compared to purchasing an Ubiquiti® anternna to use with the RocketM2 radio
  • Features HyperLink's HG2414DP-090 dual polarized 2.4 GHz 14 dBi 90 degree sector antenna
  • Kit includes a RocketM2 mounting bracket and two 195-series 2 foot cable assemblies

Application
  • Disaster recovery and rapid deployment applications
  • Municipal and Government Installations
  • Campus and Academic Installations
  • High Power, Long Range Point to Point applications
  • Wireless Internet Providers and ISPs

Key Specifications

Key Specifications

Antenna Type
Sector
Polarization
Vertical/Horizontal
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.