L-com

HyperGain 3.5GHz 11.5 dBi WiMAX Omnidirectional Antenna

  • Picture of HyperGain 3.5GHz 11.5 dBi  WiMAX Omnidirectional Antenna
  • Picture of HyperGain 3.5GHz 11.5 dBi  WiMAX Omnidirectional Antenna
  • Picture of HyperGain 3.5GHz 11.5 dBi  WiMAX Omnidirectional Antenna
Picture of HyperGain 3.5GHz 11.5 dBi  WiMAX Omnidirectional Antenna
SKU HG3512UP-NF
Available to Ship 45
Quantity Price
1 - 9 $190.99
10 - 24 $183.35
25 - 99 $175.71
100 + Call Us
Price $190.99

All Prices are in US Dollars and do not include duties



The HyperGain HG3512UP-NF is an economical yet high performance omni-directional WiFi antenna designed and optimized for the 3.5GHz band. Typical applications include IEEE 802.16e, WiMAX and Mobile WiMAX applications. This antenna is ideally suited for multipoint applications where wide coverage is desired.

The HG3512UP-NF construction features a gray color fiberglass radome for durability and aesthetics. The included mounting system features heavy-duty steel bracket and a pair of u-bolts, allowing installation on masts from 1.4 inches (35 mm) up to 2.0 inches (50 mm) diameter. This antenna features an integral N-Female connector.


Features
  • All weather operation
  • RoHS Compliant
  • Superior Performance
  • Supplied with mast mounting kit
  • Integral N-Female Connector

Application
  • IEEE 802.16e Applications
  • Wireless LAN systems
  • 3.5 GHz Band Applications
  • Mobile WiMAX, SOFDMA, Multipoint Applications
  • WiMAX

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.