L-com

902-960 MHz 12 dBi two-port dual pol sector antenna N-female

  • Picture of 902-960 MHz 12 dBi two-port dual pol sector antenna N-female
Picture of 902-960 MHz 12 dBi two-port dual pol sector antenna N-female
SKU HG9012DP-120
Available to Ship 7
Quantity Price
1 - 4 $663.99
5 - 9 $610.87
10 - 24 $557.75
25 + Call Us
Price $663.99

All Prices are in US Dollars and do not include duties



The HG9012DP-120 is a two-port high gain sector antenna. It provides dual polarization (45° H and 45°V). It includes an adjustable tilt-mount bracket.

Features
  • All weather operation and high power handling design
  • Includes Mast Mounting Hardware
  • -2 to 10 degree Down-Tilt Mounting Bracket
  • Dual X-Polarized (45° H and 45°V) Antenna
  • N-female connectors

Application
  • 900 MHz ISM/GSM
  • SCADA
  • RFID
  • WLAN, LPWAN, IoT, M2M
  • ZigBee

Key Specifications

Key Specifications

Antenna Type
Sector
Polarization
Vertical/Horizontal
Minimum Frequency
902 MHz
Maximum Frequency
960 MHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.