L-com

900 MHz 9 dBi SS Yagi Antenna SMA Male Connector

  • Picture of 900 MHz 9 dBi SS Yagi Antenna  SMA Male Connector
  • Picture of 900 MHz 9 dBi SS Yagi Antenna  SMA Male Connector
Picture of 900 MHz 9 dBi SS Yagi Antenna  SMA Male Connector
SKU HG909Y-SM
  Available for backorder
Quantity Price
1 - 24 $128.99
25 - 49 $116.09
50 - 99 $103.19
100 + Call Us
Price $128.99

All Prices are in US Dollars and do not include duties



The HyperGain Y Series are high-performance Yagi antennas that combines accurate gain with a wide beam-width and are ideally suited for directional applications in the 900MHz ISM and GSM bands. This series of Yagi antennas provides the user with stainless steel or heavy duty aluminum boom with solid elements, low loss series coax cable and rugged mounting hardware.

Features
  • 9 dBi gain & all weather steel construction provides superior performance
  • Heavy-duty 1/2" stainless steel boom
  • Solid Stainless Steel 1/8" elements
  • 18 inch coax lead & 1/8" thick plated steel mounting plate
  • Can be installed for either vertical or horizontal polarization

Application
  • 900MHz Cellular and GSM
  • 900MHz ISM Band & Wireless LAN systems
  • LPWAN, LLoRA, IoT, M2M
  • Point to multipoint & Non Line of Sight (NLOS) applications
  • RFID & SCADA

Key Specifications

Key Specifications

Antenna Type
Yagi
Polarization
Vertical or Horizontal
Connector 1 Polarity
Standard
Connector Series
SMA
Connector Gender
Male
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.