L-com

900 MHz 9 dBi SS Yagi Antenna RP SMA Plug Connector

  • Picture of 900 MHz 9 dBi SS Yagi Antenna  RP SMA Plug Connector
  • Picture of 900 MHz 9 dBi SS Yagi Antenna  RP SMA Plug Connector
Picture of 900 MHz 9 dBi SS Yagi Antenna  RP SMA Plug Connector
SKU HG909Y-RSP
Available to Ship 7
Quantity Price
1 - 24 $121.99
25 - 49 $109.79
50 - 99 $97.59
100 + Call Us
Price $121.99

All Prices are in US Dollars and do not include duties



The HyperGain HG909Y High-Performance Yagi Antenna combines high gain with a wide beam-width. They are ideally suited for directional applications in the 900MHz ISM and GSM bands. Typical applications include 900MHz Wireless LAN, SCADA, LPWAN, LoRA, IoT, M2M, 900 MHz Cellular, Non Line of Sight (NLOS) applications and point to multi-point systems. External interference of this antenna is minimized due to the excellent front to back ratio. It can be installed for either vertical or horizontal polarization.

This antenna features a heavy-duty 1/2" stainless steel boom and solid 1/8" elements. Secure mounting is assured by a 1/8" thick plated steel mounting plate and two plated steel U-bolts. It comes with a 18" coax lead terminated with an N-Male connector.

Custom Connectors
If you need a custom connector for this antenna, please contact sales for connector options, prices and availability.

Features
  • 18 inch coax lead & 1/8" thick plated steel mounting plate
  • 9 dBi gain & all weather steel construction provides superior performance
  • Can be installed for either vertical or horizontal polarization
  • Heavy-duty 1/2" stainless steel boom
  • Solid Stainless Steel 1/8" elements

Application
  • 900MHz ISM Band & Wireless LAN systems
  • Point to multipoint & Non Line of Sight (NLOS) applications
  • RFID & SCADA
  • 900MHz Cellular and GSM
  • LPWAN, LoRA, IoT, M2M applications

Key Specifications

Key Specifications

Antenna Type
Yagi
Polarization
Vertical or Horizontal
Connector 1 Polarity
Reverse Polarity
Connector Series
SMA
Connector Gender
Plug
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.