L-com

900 MHz 8 dBi LH Circular Polarized Patch Antenna - 4ft N-Male Connector

  • Picture of 900 MHz 8 dBi LH Circular Polarized Patch Antenna - 4ft N-Male Connector
  • Picture of 900 MHz 8 dBi LH Circular Polarized Patch Antenna - 4ft N-Male Connector
Picture of 900 MHz 8 dBi LH Circular Polarized Patch Antenna - 4ft N-Male Connector
SKU HG908PCL-NM
Available to Ship 16
Quantity Price
1 - 24 $111.99
25 - 49 $107.51
50 - 99 $104.15
100 + Call Us
Price $111.99

All Prices are in US Dollars and do not include duties



The Hyperlink model HG908PCL series are high performance left hand circular polarized wall mount panel antennas designed to operate in the 900 MHz (860-960 MHz) band. These antennas feature circular polarization which makes them ideal for RFID applications. Compact and low profile, the HG908PCL antennas feature 8dBi of gain with a 65° beam width.

Right-Hand versions are also available, the HG908PCR series.


Features
  • 4 ft coax lead with N-Male Connector
  • Lightweight ABS Radome
  • Compact size, low profile
  • Left Hand Circular Polarized

Application
  • 800 MHz, 900 MHz ISM Bands
  • Wireless Video Links
  • LPWAN, LoRA, IoT, M2M applications
  • RFID, GSM, SCADA
  • Wireless LAN systems

Key Specifications

Key Specifications

Antenna Type
Panel
Polarization
LHCP
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Male
Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.