L-com

900 MHz 8 dBi Flat Patch Antenna - 4ft N-Male Connector

  • Picture of 900 MHz 8 dBi Flat Patch Antenna  - 4ft N-Male Connector
  • Picture of 900 MHz 8 dBi Flat Patch Antenna  - 4ft N-Male Connector
Picture of 900 MHz 8 dBi Flat Patch Antenna  - 4ft N-Male Connector
SKU HG908P-NM
Available to Ship 59
Quantity Price
1 - 9 $135.99
10 - 24 $125.11
25 - 99 $114.23
100 + Call Us
Price $135.99

All Prices are in US Dollars and do not include duties



Only 8.5 inches square!

This high gain flat patch antenna provides 8 dBi gain with broad coverage. It is suitable for both indoor and outdoor wireless LAN and wireless video applications in the 900MHz ISM band, GSM, 900MHz cellular, RFID, and LPWAN/IoT/M2M applications.

Rugged and Weatherproof

This antenna's construction features sealed internal elements and an aesthetic UV-stable, UL flame rated white plastic radome. Can be wall or mast mounted using U-bolts.

Custom Connectors

Custom Connectors are available for this antenna. Please contact sales for connector options, prices and availability.

Features
  • Can be installed for either vertical or horizontal polarization
  • Light weight and only 8.5 inches square
  • Low loss solid brass elements and 4 ft. coax lead
  • Durable UV-stable, UL flame rated radome
  • Superior performance

Application
  • Cellular, GSM
  • Wireless LAN systems
  • 900MHz ISM Band
  • LPWAN, LoRA, IoT, M2M applications
  • SCADA, RFID

Key Specifications

Key Specifications

Antenna Type
Panel
Polarization
Vertical or Horizontal
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Male
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.