L-com

900 MHz 6 dBi Yagi Antenna N Female Connector

  • Picture of 900 MHz 6 dBi Yagi Antenna  N Female Connector
  • Picture of 900 MHz 6 dBi Yagi Antenna  N Female Connector
Picture of 900 MHz 6 dBi Yagi Antenna  N Female Connector
SKU HG906YE-NF
Available to Ship 189
Quantity Price
1 - 24 $73.99
25 - 49 $70.29
50 - 99 $66.59
100 + Call Us
Price $73.99

All Prices are in US Dollars and do not include duties



The HyperGain YE Series are economical high-performance Yagi antennas that combines accurate gain with a wide beam-width and are ideally suited for directional applications in the 900 MHz ISM and GSM bands. This series of Yagi antennas provides the user with anodized aluminum boom, solid elements, low loss series 400 COAX, and rugged mounting hardware.

Features
  • Can be installed for either vertical or horizontal polarization
  • Heavy-duty 1/2" Aluminum boom
  • 15 inch coax lead & 1/8" thick plated steel mounting plate
  • 6 dBi gain & all weather Anodized Aluminum construction
  • Solid Aluminum 1/8" elements

Application
  • LPWAN, LoRA, IoT, M2M
  • 900MHz Cellular and GSM
  • 900MHz ISM Band & Wireless LAN systems
  • Point to multipoint & Non Line of Sight (NLOS) applications
  • RFID & SCADA

Key Specifications

Key Specifications

Antenna Type
Yagi
Polarization
Vertical or Horizontal
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.