L-com

900 MHz 13 dBi 120 Degree Horizontal Polarized Sector Panel Antenna

  • Picture of 900 MHz 13 dBi 120 Degree Horizontal Polarized Sector Panel Antenna
  • Picture of 900 MHz 13 dBi 120 Degree Horizontal Polarized Sector Panel Antenna
Picture of 900 MHz 13 dBi 120 Degree Horizontal Polarized Sector Panel Antenna
SKU HG913HSP-120
Available to Ship 21
Quantity Price
1 - 9 $583.99
10 - 24 $560.63
25 - 99 $537.27
100 + Call Us
Price $583.99

All Prices are in US Dollars and do not include duties



Superior Performance

The HyperGain HG913HSP-120 Sector Panel Antenna provides 13 dBi gain, Horizontally Polarized, with a wide 120° beam-width. It is a professional quality "cell site" antenna designed primarily for service providers in the 900MHz band. It is ideally suited for 900MHz ISM and GSM bands. Typical applications include 900MHz Wireless LAN, SCADA, LPWAN, LoRA, IoT, M2M, and 900MHz Cellular.

Rugged and Weatherproof

This antenna features a heavy-duty plastic radome for all-weather operation. The mounting system adjusts from 0 to 15 degrees down tilt.

Ideal for 900 MHz Wireless Service Provider "Cell" Sites

This sector antenna is an ideal choice for Wireless Service Internet Provider "cell" sites since the cell size can be easily determined by adjusting the down-tilt angle. The 120° beam-width is ideal for covering large service areas.


Features
  • All weather operation
  • 0° to 15° Down-Tilt Mounting Bracket , Includes Mast Mounting Hardware
  • NF Connector integral to the antenna
  • Superior performance Horizontal Polarized 120° Sector Panel Antenna

Application
  • 900 MHz ISM/GSM
  • RFID
  • SCADA
  • ZigBee
  • LPWAN, LoRA, IoT, M2M applications

Key Specifications

Key Specifications

Antenna Type
Sector
Polarization
Horizontal
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.