L-com

800/1800/1900 MHz Tri-Band 3 dBi Mag Mount Omni - TNC-Male Connector

  • Picture of 800/1800/1900 MHz Tri-Band 3 dBi Mag Mount Omni - TNC-Male Connector
  • Picture of 800/1800/1900 MHz Tri-Band 3 dBi Mag Mount Omni - TNC-Male Connector
Picture of 800/1800/1900 MHz Tri-Band 3 dBi Mag Mount Omni - TNC-Male Connector
SKU RE1903U-TM
Available to Ship 21
Quantity Price
1 - 24 $72.79
25 - 49 $65.51
50 - 99 $58.23
100 + Call Us
Price $72.79

All Prices are in US Dollars and do not include duties



This compact magnetic mount 3 dBi omni antenna provides broad coverage and is designed to operate in 900MHz, 1800MHz and 1900MHz bands. This Tri-Band design eliminates the need to purchase different antennas for each frequency. In the 800MHz - 900MHz band it is ideally suited for GSM, ISM, WLAN, RFID applications In the 1800MHz and 1900MHz bands it can be used with Personal Communication Services (PCS) cellular radio wireless applications. This antenna is also compatible with UMTS 1900 MHz and UMTS 2100 MHz applications. IN all bands it aupports LPWAN/IoT/M2M applications.

The compact size of this antenna is ideal where omni-directional coverage and low visibility are desired. Mobile applications including service vehicles, public transportation, law enforcement, mining and construction vehicles, as well a numerous other commercial and industrial applications where mobility is required. The magnetic base is suitable for fixing to vehicles or other metal surfaces as well as sitting on a tabletop or shelf.

Custom Connectors
If you need a custom connector for this antenna, please contact sales for connector options, prices and availability.

For additional information and complete specification, click on the data sheet link in the Downloads tab.


Features
  • Can be used with 900/1800/1900/2100 MHz systems
  • Compact size, ideal for indoor or outdoor use
  • Magnetic mounting system with attached 4 foot cable

Application
  • PCS cellular radio applications
  • GSM, ISM, WLAN, RFID applications
  • Mobile applications
  • GPRS/EDGE or CSD, (WAN) connections on GSM 850 and 1800/1900 networks (Sony Ericsson® EDGE / Cingular Wireless® EDGE PC-Card)
  • LPWAN, LoRA, LTE-M, NB-IoT, IoT, M2M applications

Key Specifications

Key Specifications

Antenna Type
Mag Mount Omni
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
TNC
Connector Gender
Male
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.