L-com

5.8 GHz 8 dBi Omnidirectional Wireless LAN Antenna

  • Picture of 5.8 GHz 8 dBi Omnidirectional Wireless LAN Antenna
  • Picture of 5.8 GHz 8 dBi Omnidirectional Wireless LAN Antenna
Picture of 5.8 GHz 8 dBi Omnidirectional Wireless LAN Antenna
SKU HG5808U
Available to Ship 191
Quantity Price
1 - 9 $189.99
10 - 24 $182.39
25 - 99 $174.79
100 + Call Us
Price $189.99

All Prices are in US Dollars and do not include duties



The HyperLink HG5808U is a very compact yet high performance omnidirectional WiFi antenna designed for the 5.8GHz ISM and UNII band. It is ideally suited for multipoint and mobile applications where high gain and wide coverage is desired.

Rugged and Weatherproof

The HG5808U construction features a fiberglass radome for durability and aesthetics. Included with the antenna, the mounting system features a heavy-duty steel bracket and U-Bolt for superior strength.

For additional information and complete specifications, click on data sheet link below.


Features
  • Durable UV-stable fiberglass radome for all weather operation
  • Integral N-Female connector
  • Sealed end cap and drain hole at the base for all weather operation
  • Antenna mounts included
  • Can be installed indoors as well as outdoors

Application
  • 5.8GHz ISM applications
  • 5.8GHz UNII applications
  • 5.8GHz Wireless LAN systems
  • WiFi
  • Wireless Video Systems

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.