We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

5.8 GHz 6 dBi Professional Omnidirectional Antenna

SKU HG5806U-PRO
Available to Ship 83
Quantity Price
1 - 9 $131.99
10 - 24 $126.71
25 - 99 $121.43
100 + Call Us
Price $131.99

All Prices are in US Dollars and do not include duties



Professional Performance

The HyperLink Brand HG5806U-PRO is a professional high gain omni-directional base station Wi-Fi antenna designed and optimized for the 5.8GHz ISM and UNII band. This antenna is ideally suited for multipoint applications where long range and wide coverage is desired.

Rugged and Weatherproof

The HG5806U-PRO construction features a heavy-duty fiberglass radome for durability and aesthetics. Designed to operate in the harshest of environments, the HG5806U-PRO far exceeds other omni-directional antennas. The included mounting system features heavy-duty mast clamps, allowing installation on masts from 1.4 inches (35 mm) up to 2.0 inches (50 mm) diameter. This antenna features an integral N-Female connector.

For additional information and complete specifications, click on the Data Sheet link in the Downloads tab.


Features
  • All weather operation
  • Fiberglass radome
  • Heavy duty industrial grade design
  • Center fed collinear array
  • Integral N-Female Connector

Application
  • 2.4/5.8 GHz IEEE 802.11a/b/g applications
  • 2.4GHz Wi-Fi applications
  • Point-to-multipoint applications
  • Wireless video systems
  • 5.8 GHz UNII and ISM applications

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.6:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.