L-com

5.8 GHz 24 dBi Solid Parabolic Dish Antenna

  • Picture of 5.8 GHz 24 dBi Solid Parabolic Dish Antenna
  • Picture of 5.8 GHz 24 dBi Solid Parabolic Dish Antenna
  • Picture of 5.8 GHz 24 dBi Solid Parabolic Dish Antenna
Picture of 5.8 GHz 24 dBi Solid Parabolic Dish Antenna
SKU HG5824D
Available to Ship 15
Quantity Price
1 - 9 $349.99
10 - 24 $321.99
25 - 99 $293.99
100 + Call Us
Price $349.99

All Prices are in US Dollars and do not include duties



Superior Performance

The HyperGain 5.8GHz High-Performance Parabolic Dish WiFi Antennas are ideal for directional 5.8GHz ISM / UNII band applications. It features 24 dBi gain with a 9° beam-width. This antenna can be oriented for either vertical or horizontal polarization.

Rugged and Weatherproof

The reflector dish of these antennas are constructed from high quality aluminum which gives them superior strength. The dish is coated in a light gray UV-inhibited polymer for durability and aesthetics. The small diameter of the dish helps minimize wind loading.

This antenna is supplied with a 60 Degree Tilt and Swivel Mast Mountkit. This allows installation at various degrees of incline for easy alignment. It can be adjusted up or down from 0° to 60°.

Radome Cover for Parabolic Dish Antennas

HyperGain Radome Covers are an ideal way to provide additional protection to our parabolic dish antennas. These light weight radome kits feature fiberglass construction and UV stable gray finish. Drain holes are provided on the radome cover to help prevent moisture build-up inside the dish antenna.

These radome kits bolt directly to the dish antennas with the provided stainless steel hardware. Drilling mounting holes in the antenna is not required. The radome cover can be attached to existing antennas already mounted in the field or pre-assemble to the antenna before mounting.

Click Here for additional specifications and radome cover installations instructions.

Features
  • All weather operation
  • Vertical or horizontal polarized mounting
  • Aluminum reflector dish with UV stable polymer finish
  • Includes tilt and swivel mast mount kit
  • Optional radome cover kits available

Application
  • Wireless Bridges
  • 5.8GHz ISM applications
  • 5.8GHz UNII applications
  • 5.8GHz Wireless LAN systems
  • Point to Point, Point to Multi-point System

Key Specifications

Key Specifications

Antenna Type
Reflector Dish
Polarization
Vertical or Horizontal
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.