L-com

5.8 GHz 17 dBi 90 Degree Sector Panel WLAN Antenna

  • Picture of 5.8 GHz 17 dBi 90 Degree Sector Panel WLAN Antenna
  • Picture of 5.8 GHz 17 dBi 90 Degree Sector Panel WLAN Antenna
  • Picture of 5.8 GHz 17 dBi 90 Degree Sector Panel WLAN Antenna
Picture of 5.8 GHz 17 dBi 90 Degree Sector Panel WLAN Antenna
SKU HG5817P-090
Available to Ship 16
Quantity Price
1 - 9 $325.99
10 - 24 $299.91
25 - 99 $273.83
100 + Call Us
Price $325.99

All Prices are in US Dollars and do not include duties



The HyperLink HG5817P-090 Sector Panel WiFi Antenna combines high gain with a wide 90° beam-width. It is a professional quality cell site antenna designed primarily for service providers in the 5.8GHz ISM and UNII band.

This antenna features a heavy-duty plastic radome for all-weather operation. The HG5817P antenna is supplied with a tilt and swivel mast mount kit. This allows installation at various degrees of incline for easy alignment.

Ideal for Wireless Internet "Cell" Sites- -This RF antenna is an ideal choice for Wireless Internet Provider "cell" sites since the cell size can be easily determined by adjusting the down-tilt angle. Horizontal coverage is a full 90 degrees.


Features
  • 17 dBi 90 Degree Sector Panel
  • DC Ground lightning protection
  • Integral N-Female Connector
  • Supplied with a tilt and swivel mast mount kit

Application
  • 5.8GHz Wireless LAN systems
  • 5.8GHz ISM applications
  • 5.8GHz UNII applications
  • WiFi Systems & Wireless Video Systems
  • Wireless Internet Provider "cell" sites

Key Specifications

Key Specifications

Antenna Type
Sector
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.