L-com

5.8 GHz 16.5 dBi Yagi Antenna - N-Female Connector

  • Picture of 5.8 GHz 16.5 dBi Yagi Antenna - N-Female Connector
  • Picture of 5.8 GHz 16.5 dBi Yagi Antenna - N-Female Connector
Picture of 5.8 GHz 16.5 dBi Yagi Antenna - N-Female Connector
SKU HG5817Y-NF-1
Available to Ship 377
Quantity Price
1 - 9 $175.99
10 - 24 $161.91
25 - 99 $147.83
100 + Call Us
Price $175.99

All Prices are in US Dollars and do not include duties



The HyperLink HG5817Y-NF-1 radome enclosed yagi antenna features high gain and a 30° beam width. It is ideally suited for directional and multipoint IEEE 802.11a/n WiFi and wireless LAN applications and other systems operating in the 5.8GHz ISM band.

The HG5817Y-NF-1 is enclosed within a UV-stable ABS radome for all-weather operation. Included with the antenna is a 60° tilt and swivel mast mount kit. This allows the installer to make accurate alignment over a wide range of pointing angles.

The HG5817Y-NF-1 features a 10 inch (25.4mm) coax cable terminated with an N-Female connector. Additional connector type are available, please inquire when ordering for options.

For additional information and complete specifications, click on the Data Sheet link in the Downloads section.


Features
  • 30° Beam Width Coverage
  • All Weather Operation, UV Stable ABS Radome provides Protection
  • Can be installed for either vertical or horizontal polarization
  • Includes tilt and swivel mast mount
  • Lightweight Superior Performance YAGI Antenna

Application
  • 5.8GHz Wireless LAN systems
  • Long-range Directional Applications
  • 5.8GHz ISM applications
  • 5.8GHz UNII applications
  • Point to Point, Point to Multi-point Systems

Key Specifications

Key Specifications

Antenna Type
Yagi
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.