L-com

5.8 GHz 14 dBi 120 Degree Sector Panel WLAN Antenna

  • Picture of 5.8 GHz 14 dBi 120 Degree Sector Panel WLAN Antenna
  • Picture of 5.8 GHz 14 dBi 120 Degree Sector Panel WLAN Antenna
  • Picture of 5.8 GHz 14 dBi 120 Degree Sector Panel WLAN Antenna
Picture of 5.8 GHz 14 dBi 120 Degree Sector Panel WLAN Antenna
SKU HG5814P-120
Available to Ship 60
Quantity Price
1 - 9 $381.99
10 - 24 $351.43
25 - 99 $320.87
100 + Call Us
Price $381.99

All Prices are in US Dollars and do not include duties



The Hyperlink HG5814P-120 Sector Panel Wi-Fi Antenna combines high gain with a wide 120° beam-width. It is a professional quality "cell site" antenna designed primarily for service providers in the 5.8GHz ISM and UNII band. This antenna is compatible is IEEE 802.11a WiFi applications.

This antenna features a heavy-duty plastic radome for all-weather operation. The HG5814P-120 antenna is supplied with an up/down-tilt mast mount kit. This allows installation at various degrees of incline for easy alignment.

This RF antenna is an ideal choice for Wireless Internet Provider "cell" sites since the cell size can be easily determined by adjusting the down-tilt angle. Horizontal coverage is a full 120 degrees.

For additional information and complete specifications, click on the data sheet link below.


Features
  • 120 Degree beam width
  • All weather operation
  • Integral N-Female connector
  • Light weight, compact size
  • Up/Down tilt mounting bracket

Application
  • Wireless Internet Provider "cell" sites
  • 5.8 GHz UNII and ISM applications
  • 5.8 GHz Wireless LAN systems
  • IEEE 802.11a WiFi
  • WiMAX systems

Key Specifications

Key Specifications

Antenna Type
Sector
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.