L-com

5.8 GHz 12 dBi Professional Omnidirectional Antenna (5 pack)

  • Picture of 5.8 GHz 12 dBi Professional Omnidirectional Antenna (5 pack)
  • Picture of 5.8 GHz 12 dBi Professional Omnidirectional Antenna (5 pack)
Picture of 5.8 GHz 12 dBi Professional Omnidirectional Antenna (5 pack)
SKU HG5812U-PRO-5PK
Available to Ship 236
Quantity Price
1 - 4 $183.99
5 - 9 $176.63
10 - 24 $169.27
25 + Call Us

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $183.99

All Prices are in US Dollars and do not include duties



The HyperGain HG5812U-PRO-5PK is a professional high gain omni-directional base station WiFi antenna designed and optimized for the 5.8GHz ISM and UNII band. This antenna is ideally suited for multipoint applications where long range and wide coverage is desired.

Rugged and Weatherproof

The HG5812U-PRO construction features a heavy duty fiberglass radome for durability and aesthetics. Designed to operate in the harshest of environments, the HG5812U-PRO far exceeds other omni-directional antennas. The included mounting system features twin heavy-duty mounting brackets and u-bolts for superior strength. This antenna features an integral N-Female connector.

This antenna is also available individually: HG5812U-PRO.

For additional information and complete specifications, click on the data sheet link below.


Features
  • All weather operation
  • Center fed collinear array
  • Fiberglass radome
  • Heavy duty industrial grade design
  • Integral N-Female Connector

Application
  • Point-to-multipoint applications
  • Wireless video systems
  • 2.4/5.8 GHz IEEE 802.11a/b/g applications
  • 2.4GHz Wi-Fi applications
  • 5.8 GHz UNII and ISM applications

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.