We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

5.8 GHz 11 dBi Omnidirectional Antenna - 8 Degree Down-Tilt - N-Female Connector

SKU HG5811UDT-PRO
Available to Ship 56
Quantity Price
1 - 9 $165.99
10 - 24 $159.35
25 - 99 $152.71
100 + Call Us
Price $165.99

All Prices are in US Dollars and do not include duties



Professional Performance

The HyperLink HG5811UDT-PRO is a Profession Grade Omni-Directional Down-Tilt antenna that can be used for Commercial installations. The antenna features high gain and superior VSWR. The unit is optimized for the 5.8GHz band applications. The pattern is electrically tilted downward to improve coverage from higher mounting elevations in difficult sites such as apartment complexes and similar installations.

Superior Performance

The HG5811UDT-PRO antenna is specifically designed from commercial applications. Electrical down tilting assures excellent coverage from higher mounting elevations to extend coverage over a larger area. It is ideally suited for close-in systems, typically found in apartment complex installations, neighborhood networks, industrial complexes, mobile home parks, marinas, truck stops and shopping centers.

Because of the unique design of the HG5811UDT-PRO, nulls are eliminated in many cases, and the antenna can be used with many and varied wireless systems. The radiating elements of the HG5811U-PRO utilize an air dielectric for lowest loss and superior radiating efficiency. The design is factory tuned for superior performance.

Rugged and Weatherproof

The HG5811UDT-PRO construction features a heavy-duty fiberglass radome and stainless steel base which provides weatherproof protection of the antenna elements and electronics. Designed to operate in the harshest of environments, the HG5811UDT-PRO far exceeds other omnidirectional antennas. The included mounting system features twin steel heavy-duty clamps and u-bolts for superior strength.

For additional information and complete specifications, click on the data sheet link below.


Features
  • Electrical Down Tilting Pattern for Excellent Coverage
  • Includes heavy duty pole mounting brackets
  • Commercial Grade Radiating Elements
  • Durable UV-stable fiberglass radome
  • Integral N-Female connector

Application
  • 5.8GHz ISM applications
  • Public Wireless Hotspot/WiFi Access Points
  • Wireless Video Systems
  • 5.8GHz UNII applications
  • 5.8GHz Wireless LAN systems

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.