L-com

5.8 GHz 11 dBi Flat Patch Antenna - SMA-Female Connector

  • Picture of 5.8 GHz 11 dBi Flat Patch Antenna - SMA-Female Connector
Picture of 5.8 GHz 11 dBi Flat Patch Antenna - SMA-Female Connector
SKU HG5811P
Available to Ship 181
Quantity Price
1 - 24 $136.99
25 - 49 $123.29
50 - 99 $109.59
100 + Call Us
Price $136.99

All Prices are in US Dollars and do not include duties



This low cost and compact flat patch WiFi antenna is ideal for 5.8GHz UNII & ISM Band applications. The antenna measures 4.5" square and combines 8 dBi or 11 dBi gain with broad coverage. It is suitable for both indoor and outdoor applications. This antenna can be oriented for either vertical or horizontal polarization.

Rugged and Weatherproof
Sealed internal elements and an aesthetic UV-stable, UL flame rated white plastic radome help ensure many years of trouble free operation. This antenna can be wall or ceiling mounted, as well as mast-mounted using U-bolts.

Features
  • All weather operation
  • Can be installed for either vertical or horizontal polarization
  • Compact Size
  • Light weight
  • Superior performance

Application
  • 5.8GHz ISM applications
  • WiFi
  • Wireless Video Systems
  • 5.8GHz UNII applications
  • 5.8GHz Wireless LAN systems

Key Specifications

Key Specifications

Antenna Type
Panel
Polarization
Vertical or Horizontal
Connector 1 Polarity
Standard
Connector Series
SMA
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.