L-com

5.1 to 5.8 GHz 8.5 dBi Omnidirectional UP Series Antenna - N-Female Connector

  • Picture of 5.1 to 5.8 GHz 8.5 dBi Omnidirectional UP Series Antenna - N-Female Connector
  • Picture of 5.1 to 5.8 GHz 8.5 dBi Omnidirectional UP Series Antenna - N-Female Connector
  • Picture of 5.1 to 5.8 GHz 8.5 dBi Omnidirectional UP Series Antenna - N-Female Connector
Picture of 5.1 to 5.8 GHz 8.5 dBi Omnidirectional UP Series Antenna - N-Female Connector
SKU HG5158-09UP-NF
Available to Ship 39
Quantity Price
1 - 9 $151.99
10 - 24 $139.83
25 - 99 $127.67
100 + Call Us
Price $151.99

All Prices are in US Dollars and do not include duties



The HyperLink UP Series HG5158-09UP-NF is an economical yet high performance omnidirectional antenna designed for 5.1 GHz through 5.8 GHz band applications. These compact and lightweight antennas are ideally suited for IEEE 802.11a and 802.11n wireless LANs, public wireless hotspot application and other multipoint applications where wide coverage is desired and multiple frequencies are available for use.

The HG5158-09UP-NF antenna features an integral N-Female bulkhead type connector that enables it to be mounted through the wall of an equipment enclosure. The included mast mounting kit consists of a heavy-duty steel bracket and a pair of U-bolts which allows installation on masts up to 2.0" in diameter.

Constructed for all weather operation, the HG5158-09UP-NF features collinear brass elements inside a durable UV-stable white PVC radome. The end cap is sealed while the drain holes at the base help prevent condensation build-up inside the antenna.

For additional information and complete specifications, click on the data sheet link below.


Features
  • Sealed end cap
  • Drain holes in base help prevent condensation build-up inside
  • Durable UV-stable all weather PVC radome
  • Includes mast mounting hardware
  • Integral N-Female connector

Application
  • 5.3 GHz, 5.4 GHz and 5.8 GHz band applications
  • IEEE 802.11a, 802.11n wireless LAN
  • WiMAX, WISP and WiFi compatible
  • Wireless video systems
  • Point to multipoint applications

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.