L-com

5.1 GHz to 5.8 GHz 28 dBi Broadband Parabolic Dish Antenna

  • Picture of 5.1 GHz to 5.8 GHz 28 dBi Broadband Parabolic Dish  Antenna
  • Picture of 5.1 GHz to 5.8 GHz 28 dBi Broadband Parabolic Dish  Antenna
  • Picture of 5.1 GHz to 5.8 GHz 28 dBi Broadband Parabolic Dish  Antenna
Picture of 5.1 GHz to 5.8 GHz 28 dBi Broadband Parabolic Dish  Antenna
SKU HG5158-28D
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By: HG4971DP-30D-RSP


Superior Design-Braodband Performance

The HyperGain model HG5158-28D is a high performance broadband solid dish antenna designed to operate from 5.1 GHz to 5.8 GHz (5125-5850 MHz). The wide band design of this antenna eliminates the need to purchase different antennas for each frequency. This simplified installations since the same antenna can be used for a wide array of wireless applications. This antenna features a 6° beam-width. It can be oriented for either vertical or horizontal polarization.

Rugged and Weatherproof

The reflector dish of these antennas are constructed from high quality aluminum which gives them superior strength. The dish is coated in a light gray UV-inhibited polymer for durability and aesthetics. Perforated holes in the dish helps minimize wind loading.

These antennas are supplied with a tilt and swivel mast mount kit. This allows installation at various degrees of incline for easy alignment. It can be adjusted up or down from 0° to 30°.

Radome Cover Kits

HyperGain Radome Covers are an ideal way to provide additional protection to our parabolic dish antennas. These light weight radome kits feature fiberglass construction and UV stable gray finish. Drain holes are provided on the radome cover to help prevent moisture build-up inside the dish antenna.

These radome kits bolt directly to the dish antennas with the provided stainless steel hardware. Drilling mounting holes in the antenna is not required. The radome cover can be attached to existing antennas already mounted in the field or pre-assemble to the antenna before mounting.


Features
  • Aluminum reflector dish with UV stable light gray polymer finish
  • Includes tilt and swivel mast mount kit
  • N-Female connector
  • Optional radome cover kits available
  • Vertical or Horizontal polarization

Application
  • 5.3 GHz Band, 5.4 GHz Band, 5.8GHz UNII & 5.8GHz ISM applications
  • WiMAX Technology & Long-range Directional Applications
  • Backhaul Applications & 5.8 GHz Wireless Video Systems
  • IEEE 802.11a Wireless LAN & Unlicensed European 5.4 GHz Band Applications
  • Point to Point, Point to Multi-point Systems & Wireless Bridges

Key Specifications

Key Specifications

Antenna Type
Dish
Polarization
Vertical or Horizontal
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.