L-com

5.1 GHz to 5.8 GHz 23 dBi Broadband Parabolic Dish Antenna

  • Picture of 5.1 GHz to 5.8 GHz 23 dBi Broadband Parabolic Dish  Antenna
  • Picture of 5.1 GHz to 5.8 GHz 23 dBi Broadband Parabolic Dish  Antenna
  • Picture of 5.1 GHz to 5.8 GHz 23 dBi Broadband Parabolic Dish  Antenna
Picture of 5.1 GHz to 5.8 GHz 23 dBi Broadband Parabolic Dish  Antenna
SKU HG5158-23D
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


Superior Performance

The Hyperlink 8.1- 5.8 GHz High-Performance Parabolic Dish Wi-Fi Antenna is ideal for directional 5 GHz ISM / UNII band applications. It features 23 dBi of gain with a 9° beam-width. These antennas can be oriented for either vertical or horizontal polarization.

Rugged and Weatherproof

The reflector dish of these antennas is constructed from high quality aluminum which gives them superior strength. The dish is coated in a light gray UV-inhibited polymer for durability and aesthetics. The small diameter of the dish helps minimize wind loading.

These antennas are supplied with a tilt and swivel mast mount kit. This allows installation at various degrees of incline for easy alignment. The HG5158-23D can be adjusted up or down from 0° to 60°.


Features
  • All weather operation
  • Aluminum Reflector Dish
  • Compact Size
  • Superior Performance
  • UV Stable light gray Polymer finish

Application
  • 5.8GHz ISM applications
  • Wireless Bridges
  • 5.8GHz UNII applications
  • 5.8GHz Wireless LAN systems
  • Point to Point, Point to Multi-point System

Key Specifications

Key Specifications

Antenna Type
Dish
Polarization
Vertical or Horizontal
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.