L-com

5 GHz 5 dBi Embedded Omni-Directional PCB Antenna - U.FL Connector

  • Picture of 5 GHz 5 dBi Embedded Omni-Directional PCB Antenna - U.FL Connector
  • Picture of 5 GHz 5 dBi Embedded Omni-Directional PCB Antenna - U.FL Connector
Picture of 5 GHz 5 dBi Embedded Omni-Directional PCB Antenna - U.FL Connector
SKU HG4958-05PU-UFL
Available to Ship 2858
Quantity Price
1 - 24 $2.66
25 - 49 $2.39
50 - 99 $2.13
100 + Call Us
Price $2.66

All Prices are in US Dollars and do not include duties



The HyperLink HG4958-05PU-UFL is a wide band 4.9-5.8 GHz omni-directional antenna designed to directly integrate into devices requiring wireless capability. By embedding these antennas directly into a device, the need for external antennas is eliminated. The omni-directional design of the HG4958-05PU-UFL makes it ideal for multipoint and mobile wireless systems since it provides 360 degree of coverage.

This antenna features a 1.13mm coax lead terminated with a U.FL/IPX connector. Custom cable lengths and connector options are also available. Contact L-com sales for more information.

In addition to our standard embedded antenna offerings, L-com engineering can also custom design embedded antenna solutions to meet specific customer applications.

For additional information and complete specifications, click on the Data Sheet link in the Downloads tab.


Features
  • Highly efficient printed circuit board (PCB) design
  • Low profile, very compact size
  • Wide frequency band - 4.9 GHz to 5.8 GHz
  • Designed for omni-directional applications
  • U.FL/IPX connector (custom connector options and cable lengths available)

Application
  • Embedded applications requiring integration flexibility
  • 4.9/5.1/5.3/5.8 GHz band applications
  • Homeland Security and Public Safety band
  • IEEE 802.11a WiFi systems and Bluetooth devices
  • Integrate into self contained wireless equipment

Key Specifications

Key Specifications

Antenna Type
PCB
Polarization
Horizontal
Connector 1 Polarity
Standard
Connector Series
U.FL
Connector Gender
Male
Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.