L-com

4.9 GHz to 5.8 GHz 23 dBi Broadband Patch Antenna - N-Female Connector

  • Picture of 4.9 GHz to 5.8 GHz 23 dBi Broadband Patch Antenna - N-Female Connector
  • Picture of 4.9 GHz to 5.8 GHz 23 dBi Broadband Patch Antenna - N-Female Connector
  • Picture of 4.9 GHz to 5.8 GHz 23 dBi Broadband Patch Antenna - N-Female Connector
  • Picture of 4.9 GHz to 5.8 GHz 23 dBi Broadband Patch Antenna - N-Female Connector
Picture of 4.9 GHz to 5.8 GHz 23 dBi Broadband Patch Antenna - N-Female Connector
SKU HG4958-23P
Available to Ship 12
Quantity Price
1 - 9 $217.99
10 - 24 $200.55
25 - 99 $183.11
100 + Call Us
Price $217.99

All Prices are in US Dollars and do not include duties



The Hyperlink HG4958-23P flat panel antenna is designed to operate from 4.9 GHz to 5.8 GHz (4750-5850MHz). The wide band design of this antenna eliminates the need to purchase different antennas for each frequency. This simplifies installations since the same antenna can be used for a wide array of wireless applications.

Rugged and Weatherproof

This aesthetically pleasing antenna features a heavy-duty UV-resistant plastic radome ideal for all-weather indoor and outdoor operation. The HG4958-23P antenna is supplied with a tilt and swivel mast mount kit. This allows quick installation at various degrees of up/down tilt for easy alignment.

Click on the Downloads tab for additional information and complete specifications.


Features
  • Heavy duty UV-resistant all weather radome
  • Can be mounted for horizontal or vertical polarization
  • DC ground lightning protection
  • Includes tilt and swivel mast mount
  • N-Female connector

Application
  • WiMAX, WISP, WiFi, Communication
  • Wireless video systems
  • 4.9/5.8 GHz Indoor/Outdoor Wireless LAN systems
  • Homeland Security and Public Safety Band
  • Supports IEEE 802.11 a/n applications

Key Specifications

Key Specifications

Antenna Type
Panel
Polarization
Vertical or Horizontal
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.