L-com

4.9-5.8 GHz 7 dBi Right Hand Circular Pol Flat Patch Antenna - SMA Female Connector

  • Picture of 4.9-5.8 GHz 7 dBi Right Hand Circular Pol Flat Patch Antenna - SMA Female Connector
Picture of 4.9-5.8 GHz 7 dBi Right Hand Circular Pol Flat Patch Antenna - SMA Female Connector
SKU HG4958-07PCR
Available to Ship 9
Quantity Price
1 - 9 $151.99
10 - 24 $139.83
25 - 99 $127.67
100 + Call Us
Price $151.99

All Prices are in US Dollars and do not include duties



The HG4958-07PC series is a 7 dBic high performance broadband flat patch antenna designed to operate from 4.9 GHz to 5.8 GHz (4900-5800 MHz). The Wideband design of this antenna eliminates the need to purchase different antennas for each frequency. This simplifies installations since the same antenna can be used for a wide array of in-building wireless applications where wide coverage is desired.

The use of a circular polarized antenna on a fixed AP can be advantageous if the linear polarized remote links are constantly moving. Circular polarized antennas have equal response to either horizontal or vertical polarized antennas. This antenna is available in a Right Hand or Left Hand configuration.

Measuring only 4.5" square, this antenna features sealed internal element in an aesthetic UV-stable, UL flame rated white plastic radome which can also be painted to match the room or building structure. It can be wall or ceiling mounted, as well as mast-mounted using U-bolts. Optional mounting brackets are available.

For additional information and complete specifications, click on data sheet link below.


Features
  • Durable UV-stable, UL flame rated radome
  • Integral SMA female connector
  • Available in Right or Left hand polarization models
  • Compact size, 4.5" square
  • Low loss solid brass element

Application
  • 4.9 GHz Public safety services: Fire, Police, Security
  • 5.8 GHz wireless video systems
  • Homeland Security
  • IEEE 802.11a Wireless LAN & WiFi
  • 5.8 GHz UNII and ISM applications

Key Specifications

Key Specifications

Antenna Type
Panel
Polarization
RHCP
Connector 1 Polarity
Standard
Connector Series
SMA
Connector Gender
Female
Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.