L-com

4.4 GHz to 5.5 GHz 8 dB Broadband Patch Antenna - SMA Female Connector

  • Picture of 4.4 GHz to 5.5 GHz 8 dB Broadband Patch Antenna - SMA Female Connector
Picture of 4.4 GHz to 5.5 GHz 8 dB Broadband Patch Antenna - SMA Female Connector
SKU HG4953P
Available to Ship 6
Quantity Price
1 - 24 $119.99
25 - 49 $107.99
50 - 99 $95.99
100 + Call Us
Price $119.99

All Prices are in US Dollars and do not include duties



Homeland Security and Public Safety Programs

Hyperlink's high quality wireless flat patch antennas for the 4940-4990 MHz band (4.9 GHz) offer cost effective solutions designed to meet the applications of Homeland Security and the Public Safety Program in the U.S. Launched by the Homeland Security administration, the Public Safety Program is a project meant to develop an improved communication network by providing bandwidth for high concentrations of users in localized areas for the security forces of police departments, fire departments, security services, etc.

Superior Performance

This compact flat panel antenna is only 4.5" square and combines 8 dBi of gain with broad coverage. It is suitable for both indoor and outdoor applications. This antenna can be oriented for either vertical or horizontal polarization.

Rugged and Weather-Proof

Sealed internal elements and an aesthetic UV-stable, UL flame rated white plastic radome help ensure many years of trouble free operation. This antenna can be wall or ceiling mounted, as well as mast-mounted using U-bolts.

For additional information and complete specifications, click on data sheet link below.


Features
  • All weather operation
  • Broadband operation
  • Compact size, light weight
  • Flat panel design
  • Superior performance

Application
  • Personal Area Network (PAN)
  • Homeland Security
  • Large Scale WLL
  • Public Safety Services: Fire, Police, Security
  • Rapid Deployment Installations

Key Specifications

Key Specifications

Antenna Type
Patch
Polarization
Vertical or Horizontal
Connector 1 Polarity
Standard
Connector Series
SMA
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.