L-com

430-450 MHz 9dBi Omni Antenna N-Female Connector

  • Picture of 430-450 MHz 9dBi Omni Antenna N-Female Connector
  • Picture of 430-450 MHz 9dBi Omni Antenna N-Female Connector
Picture of 430-450 MHz 9dBi Omni Antenna N-Female Connector
SKU HG439U-NF
Available to Ship 45
Quantity Price
1 - 9 $227.99
10 - 24 $218.87
25 - 99 $209.75
100 + Call Us
Price $227.99

All Prices are in US Dollars and do not include duties



The HyperGain HG439U-NM is a high performance omnidirectional antenna designed for the 430-450 MHz band. It is ideally suited for multipoint, SCADA, UHF Business Band, General Mobile Radio Service, Family Radio Service 2-way "walkie-talkies" and Public Safety band applications where high gain and wide coverage is desired.

This antenna features a 12 inch lead with N-Female type connector. Included with the HG439U is a dual u-bolt mast mounting kit, consisting of a steel bracket and a pair of U-bolts, this kit allows installation on masts 1.5 to 2.0" in diameter.

This omni antenna's construction features a rugged white fiberglass radome for durability, aesthetics and long service life. It is designed for all weather operation.

For full technical information please refer to the datasheet.

Features
  • All weather operation
  • Lightweight fiberglass radome
  • Superior performance

Application
  • 450 MHz CDMA
  • Family Radio Service 2-Way
  • UHF Business Band
  • GMRS
  • SCADA

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.