- Home /
- Wireless Antenna /
- 400 MHz Antennas /
- 400 MHz Omni Directional Antennas /
- 410-430 MHz 9dBi Omni Antenna
410-430 MHz 9dBi Omni Antenna
410-430 MHz 9dBi Omni Antenna
L-com's 410–430 MHz 9 dBi omni directional antennas are engineered for wide-area signal distribution in professional UHF communication environments, delivering consistent 360-degree coverage across multipoint deployments. Built with a rugged white fiberglass radome for all-weather durability, these antennas include a 12-inch lead with multiple connector options, including N-Female, N-Male, Reverse Polarity SMA Plug, and Reverse Polarity TNC Plug configurations. Each antenna ships with a dual U-bolt mast mounting kit supporting mast diameters of 1.5 to 2.0 inches, enabling secure outdoor installation across diverse field environments.
For engineers evaluating the full range of UHF omni directional antenna solutions, explore the 400 MHz Antennas category, featuring high-gain omni directional designs across multiple UHF frequency sub-bands for professional wireless communication, SCADA, and multipoint coverage applications.
Related Categories:
FAQs
What are 410–430 MHz 9 dBi omni directional antennas used for?
410–430 MHz 9 dBi omni directional antennas are designed for wide-area UHF communication applications requiring consistent 360-degree signal coverage across multiple directions. Primary applications include Family Radio Service 2-way communication, UHF Business Band systems, 450 MHz CDMA, General Mobile Radio Service (GMRS), and SCADA deployments. Their high-gain omni directional design makes them well-suited for professional multipoint communication environments where broad, reliable coverage is a critical requirement.
What connector options are available on 410–430 MHz omni directional antennas?
410–430 MHz 9 dBi omni directional antennas include a 12-inch lead with a standard N-Female connector, with additional configurations available in N-Male, Reverse Polarity SMA Plug, and Reverse Polarity TNC Plug. This range of connector options provides installation flexibility across different radio equipment interfaces commonly encountered in UHF business band, GMRS, and SCADA field deployments. Specifiers should confirm the RF port type on their connected radio or feedline before selecting the appropriate connector configuration.
What mounting hardware is included with L-com's 410–430 MHz omni directional antennas?
Each L-com 410–430 MHz 9 dBi omni directional antenna is supplied with a dual U-bolt mast mounting kit, consisting of a steel bracket and a pair of U-bolts. This mounting system supports installation on masts measuring 1.5 to 2.0 inches in diameter, accommodating standard pole and mast sizes used in outdoor communication infrastructure. The included hardware enables secure field installation without requiring additional mounting components for typical tower, rooftop, or pole-mounted deployments.
What construction materials are used in 410–430 MHz omni directional antennas?
410–430 MHz 9 dBi omni directional antennas are constructed with a rugged white fiberglass radome that provides durability, structural strength, and long service life in outdoor environments. The fiberglass construction supports all-weather operation, ensuring dependable antenna performance across varying environmental conditions including wind, rain, and temperature fluctuations. The lightweight radome design contributes to ease of installation while maintaining the mechanical integrity required for permanent outdoor communication deployments.
What professional communication systems are compatible with 410–430 MHz omni directional antennas?
L-com 410–430 MHz 9 dBi omni directional antennas are compatible with a broad range of professional UHF communication systems operating within the 410–430 MHz frequency band. Supported systems include Family Radio Service 2-way communication, UHF Business Band radios, 450 MHz CDMA infrastructure, General Mobile Radio Service (GMRS) networks, and SCADA telemetry systems requiring wide-area data and voice distribution.
Need assistance selecting the right 410–430 MHz 9 dBi omni directional antenna for your UHF communication or SCADA installation? Our engineering team provides expert technical guidance on connector configurations, mounting requirements, gain specifications, and frequency band compatibility for your specific application.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com offers same-business-day shipping and maintains one of the largest in-stock selections of 410–430 MHz 9 dBi omni directional antennas for both domestic and international orders.