L-com

32 dBi GPS/GLNSS Timing antenna 1574-1610 MHz with mounting kit

  • Picture of 32 dBi GPS/GLNSS Timing antenna 1574-1610 MHz  with mounting kit
Picture of 32 dBi GPS/GLNSS Timing antenna 1574-1610 MHz  with mounting kit
SKU HG-GPGLTIM32-MNT
Available to Ship 3
Quantity Price
1 - 9 $0.00
10 - 24 $0.00
25 - 99 $0.00
100 + Call Us
Price $0.00

All Prices are in US Dollars and do not include duties



L-Com timing antennas provide accurate reception of satellite timing signals and reference frequencies for use in advanced network applications. These rugged outdoor antennas are suitable for use in harsh environments

Features
  • High Selectivity Dual Filter RF Architecture
  • Impact Resistant ASA Radome; Rugged Die-Cast Aluminum Base
  • Integrated Bulkhead TNC Jack
  • IP67 Rating
  • Mounts to pipe up to 1.5 inches diameter

Application
  • Network Time Synchronization
  • Precision frequency reference

Key Specifications

Key Specifications

Antenna Type
GPS/GLNSS
Minimum Frequency
1.57 GHz
Maximum Frequency
1.61 GHz
Connector Series
TNC
Connector Gender
Jack
Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.